on request
RoHS Compliant
Lead-free

TLE9872-2QTW40

MOTIX™ TLE9872-2QTW40 is a robust and reliable BLDC motor control solution for automotive motor control applications

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

TLE9872-2QTW40
TLE9872-2QTW40

Product details

  • Family
    MOTIX™ motor control SoCs
  • Flash
    256 kByte
  • Frequency
    40 MHz
  • GPIO
    15
  • Interfaces
    PWM, LIN
  • MCU
    Arm® Cortex®-M3
  • Motor Driver
    3-phase bridge driver
  • Operational Amplifier
    Yes
  • Planned to be available until at least
    2035
  • Power Stage
    No
  • RAM
    8 kByte
  • SD-ADC
    yes
  • Supply Voltage range
    5.5 V to 28 V
  • Temperature range
    -40 °C to 175 °C
  • Temperature
    - 40°C - 175°C
OPN
TLE98722QTW40XUMA1
Product Status on request
Infineon Package
Package Name N/A
Packing Size 2500
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Infineon stock last updated:

Product Status on request
Infineon Package
Package Name -
Packing Size 2500
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
The TLE9872-2QTW40 is a highly integrated 3-Phase motor driver with an Arm® Cortex®-M3 core, flash memory, analog and mixed-signal peripherals, LIN transceiver, and driving stages integrated on a single die. It features two 14-bit sigma-delta ADCs and enables advanced motor control algorithms like field-oriented control, making it ideal for automotive BLDC motor control applications.

Features

  • 32-bit Arm® Cortex®-M3 up to 40 MHz
  • Single power supply from 5.5 V to 28 V
  • On-chip oscillator and PLL for clock
  • 256 KB flash, 8 KB RAM, EEPROM emu
  • Integrated LIN transceiver
  • High voltage monitoring pin (MON)
  • Fast synchronous communication (SSC)
  • Three-phase bridge driver (BDRV)
  • Low-side shunt current sense amplifier
  • 8-bit and 10-bit ADCs
  • 2x 14-bit SDADC, 2 differential inputs
  • Tj: -40°C to 175°C, Package: TQFP-48

Benefits

  • Best-in-class device
  • Optimized BOM cost
  • Compact dimensions
  • Premium design-in experience

Applications

Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }